IESNA:LM-63-2002
[TEST]P949754
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-930-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15643
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2151 2313.2 2487.4 2662.4 2796.5 2878.7 2928.6 2956.7 2987.6 3023.5
3069.7 3132.5 3217.1 3317 3438.3 3642.6 3951.3 4360.7 4866.3 5498.5
6327.3 7278.6 8291.4 9212.5 9769.3 9486.6 8920.7 8162.6 7251.7 6166.3
4793.2 3424.7 2241.4 1302.9 573.3 177.5 0
2151 2322 2518 2712.3 2855.5 2942.5 2983.7 2993.9 3000.6 3006.5
3016.1 3036.6 3074 3121.1 3198.6 3360.6 3644.6 4056.4 4593 5232.7
5998.8 6880.9 7898.5 8998.6 10101.6 10394.6 9773 8973.2 8133.4 7178
5840.3 4402.1 3063.8 1865.1 871.6 277.8 0
2151 2330.8 2548.7 2762 2914.4 3006.3 3038.8 3031.1 3013.6 2989.5
2962.4 2940.6 2931.1 2925.3 2959 3078.7 3338 3752.2 4319.6 4966.7
5670.5 6483.3 7505.6 8784.5 10434 11302.7 10625.2 9783.7 9015.1 8189.8
6887.5 5379.7 3886.1 2427.4 1170 378 0
2151 2343.3 2579.1 2806.8 2967 3053.9 3068.6 3031.7 2974.4 2908.3
2839.1 2777.2 2730 2697.8 2721.9 2863.2 3177.8 3659.9 4278.9 4958.5
5671.9 6443.1 7348.8 8470.1 10043.6 11258.7 10793.9 9862.8 9050.4 8215.3
6981.5 5514.2 4053.3 2614.2 1328.9 466.7 0
2151 2355.8 2609.6 2851.7 3019.6 3101.3 3098.5 3032.2 2935.2 2827.1
2715.8 2613.9 2528.9 2470.3 2484.9 2647.8 3017.6 3567.6 4238.1 4950.2
5673.3 6402.8 7192.1 8155.8 9653.1 11214.6 10962.4 9941.8 9085.8 8240.6
7075.5 5648.8 4220.5 2801.1 1487.8 555.3 0
2151 2363.2 2626.1 2878.7 3051.4 3124.4 3099.3 2998.8 2861.4 2718.5
2584 2467.8 2376.7 2327.3 2385.5 2641.3 3130.7 3814.3 4633.3 5520.3
6407.9 7280.3 8168.7 9142 10586.4 12069.5 12048.8 11073.8 10098.1 9032.6
7691.7 6117.2 4574.3 3044.6 1687.9 655.4 0
2151 2370.6 2642.6 2905.6 3083.1 3147.5 3100.1 2965.3 2787.6 2610
2452.2 2321.7 2224.5 2184.2 2286.3 2634.9 3243.7 4060.9 5028.5 6090.1
7142.5 8157.8 9145.3 10128.1 11519.6 12924.4 13135.3 12205.7 11110.3 9824.6
8307.9 6585.6 4927.9 3288.1 1887.9 755.4 0
2151 2374.3 2652.6 2920.3 3097.3 3155.3 3091.9 2934.7 2733.9 2542.8
2381.5 2252.2 2160 2133.6 2274.4 2688.9 3375 4299.6 5420.7 6664.4
7900.5 9095.6 10263.3 11394.4 12875.4 14214.4 14386.2 13461.9 12191.4 10634.2
8877.8 6989.8 5140.2 3376.6 1938.2 759.7 0
2151 2378 2662.6 2934.8 3111.4 3163 3083.6 2904 2680.1 2475.6
2311 2182.8 2095.6 2082.9 2262.6 2742.9 3506.2 4538.3 5813 7238.5
8658.5 10033.4 11381.3 12660.7 14231.2 15504.3 15636.9 14718.1 13272.4 11443.8
9447.8 7394.1 5352.4 3465.1 1988.4 763.9 0
2151 2376.4 2670.2 2941.8 3116.8 3163.8 3073.9 2882.4 2647.1 2439.1
2276.5 2150.2 2065.2 2061.1 2260.8 2770.9 3571.6 4678.5 6051.2 7575.7
9116.8 10582.7 12034.6 13470.9 15106.9 16313.6 16326 15257.9 13572.4 11474.2
9295.1 7131.6 4930.2 3133.3 1722.7 641.4 0
2151 2378 2662.6 2934.8 3111.4 3163 3083.6 2904 2680.1 2475.6
2311 2182.8 2095.6 2082.9 2262.6 2742.9 3506.2 4538.3 5813 7238.5
8658.5 10033.4 11381.3 12660.7 14231.2 15504.3 15636.9 14718.1 13272.4 11443.8
9447.8 7394.1 5352.4 3465.1 1988.4 763.9 0
2151 2374.3 2652.6 2920.3 3097.3 3155.3 3091.9 2934.7 2733.9 2542.8
2381.5 2252.2 2160 2133.6 2274.4 2688.9 3375 4299.6 5420.7 6664.4
7900.5 9095.6 10263.3 11394.4 12875.4 14214.4 14386.2 13461.9 12191.4 10634.2
8877.8 6989.8 5140.2 3376.6 1938.2 759.7 0
2151 2370.6 2642.6 2905.6 3083.1 3147.5 3100.1 2965.3 2787.6 2610
2452.2 2321.7 2224.5 2184.2 2286.3 2634.9 3243.7 4060.9 5028.5 6090.1
7142.5 8157.8 9145.3 10128.1 11519.6 12924.4 13135.3 12205.7 11110.3 9824.6
8307.9 6585.6 4927.9 3288.1 1887.9 755.4 0
2151 2363.2 2626.1 2878.7 3051.4 3124.4 3099.3 2998.8 2861.4 2718.5
2584 2467.8 2376.7 2327.3 2385.5 2641.3 3130.7 3814.3 4633.3 5520.3
6407.9 7280.3 8168.7 9142 10586.4 12069.5 12048.8 11073.8 10098.1 9032.6
7691.7 6117.2 4574.3 3044.6 1687.9 655.4 0
2151 2355.8 2609.6 2851.7 3019.6 3101.3 3098.5 3032.2 2935.2 2827.1
2715.8 2613.9 2528.9 2470.3 2484.9 2647.8 3017.6 3567.6 4238.1 4950.2
5673.3 6402.8 7192.1 8155.8 9653.1 11214.6 10962.4 9941.8 9085.8 8240.6
7075.5 5648.8 4220.5 2801.1 1487.8 555.3 0
2151 2343.3 2579.1 2806.8 2967 3053.9 3068.6 3031.7 2974.4 2908.3
2839.1 2777.2 2730 2697.8 2721.9 2863.2 3177.8 3659.9 4278.9 4958.5
5671.9 6443.1 7348.8 8470.1 10043.6 11258.7 10793.9 9862.8 9050.4 8215.3
6981.5 5514.2 4053.3 2614.2 1328.9 466.7 0
2151 2330.8 2548.7 2762 2914.4 3006.3 3038.8 3031.1 3013.6 2989.5
2962.4 2940.6 2931.1 2925.3 2959 3078.7 3338 3752.2 4319.6 4966.7
5670.5 6483.3 7505.6 8784.5 10434 11302.7 10625.2 9783.7 9015.1 8189.8
6887.5 5379.7 3886.1 2427.4 1170 378 0
2151 2322 2518 2712.3 2855.5 2942.5 2983.7 2993.9 3000.6 3006.5
3016.1 3036.6 3074 3121.1 3198.6 3360.6 3644.6 4056.4 4593 5232.7
5998.8 6880.9 7898.5 8998.6 10101.6 10394.6 9773 8973.2 8133.4 7178
5840.3 4402.1 3063.8 1865.1 871.6 277.8 0
2151 2313.2 2487.4 2662.4 2796.5 2878.7 2928.6 2956.7 2987.6 3023.5
3069.7 3132.5 3217.1 3317 3438.3 3642.6 3951.3 4360.7 4866.3 5498.5
6327.3 7278.6 8291.4 9212.5 9769.3 9486.6 8920.7 8162.6 7251.7 6166.3
4793.2 3424.7 2241.4 1302.9 573.3 177.5 0
2151 2295.5 2448.2 2597.7 2714.7 2788.8 2834.9 2861.7 2888.9 2922.7
2970.9 3038.2 3126 3226.7 3352 3532.5 3790.8 4129.1 4553.8 5058.8
5664.4 6300.4 6864.4 7264 7363.9 6943.4 6348.3 5640.2 4867.5 4029.9
3069.7 2148.5 1384.2 801.2 360.4 118 0
2151 2277.7 2409 2533.1 2632.9 2699 2741.2 2766.6 2790.1 2821.7
2872.1 2943.9 3034.9 3136.6 3265.5 3422.4 3630.4 3897.5 4241.4 4619.1
5001.4 5322.3 5437.5 5315.5 4958.5 4400.2 3775.9 3117.8 2483.3 1893.5
1346.1 872.3 527 299.5 147.6 58.6 0
2151 2258.8 2369.9 2473.3 2553.9 2609.5 2644.2 2660.7 2673.7 2691.2
2722.9 2772.4 2836.6 2903.5 2979.8 3065.2 3173.7 3315.6 3502.3 3701.2
3885.8 4005.6 3979.2 3793.3 3447.4 2979.6 2502.3 2034.8 1602.1 1224.8
889 602.4 388.1 238.7 127.6 52.9 0
2151 2240 2330.8 2413.5 2475 2520 2547.1 2554.8 2557.3 2560.6
2573.7 2600.9 2638.2 2670.4 2694 2708 2716.9 2733.6 2763.1 2783.3
2770.1 2688.8 2520.8 2271.1 1936.3 1559.1 1228.9 951.9 721 556.2
431.9 332.5 249.3 178.1 107.7 47.2 0
2151 2221 2291.5 2355.3 2404.4 2436.6 2451.1 2443.4 2422.3 2396.4
2370.8 2353.7 2345.7 2335.8 2317.1 2285.2 2241.2 2195.8 2153.6 2118.8
2080.8 2016.7 1910.4 1760.5 1565.8 1332.9 1123.3 921.9 729.6 582
455.3 348.4 255.9 179.3 107.1 46.6 0
2151 2202.1 2252.2 2297.1 2333.6 2353.3 2355.1 2332 2287.2 2232.1
2168 2106.5 2053 2001 1940.4 1862.3 1765.6 1658.1 1544.2 1454.2
1391.5 1344.6 1299.9 1249.7 1195.4 1106.7 1017.7 891.9 738.1 607.9
478.7 364.4 262.5 180.6 106.5 46.1 0
2151 2183.9 2215.4 2245.9 2273 2284.7 2275.7 2236.5 2168.9 2089.6
2001 1920 1852.3 1794 1736.6 1669.1 1588.5 1499.6 1405.2 1330.5
1280.9 1248.2 1224.5 1196.4 1153.5 1078.9 1004.6 899.2 772.1 656.1
532.7 416.8 306.9 213.3 130.4 55.8 0
2151 2165.7 2178.7 2194.6 2212.3 2216.1 2196.3 2141 2050.5 1947
1834.1 1733.5 1651.7 1586.9 1532.8 1475.9 1411.5 1341.1 1266.2 1206.8
1170.3 1151.9 1149.2 1143.2 1111.7 1051.2 991.5 906.5 806 704.2
586.7 469.3 351.2 246 154.4 65.6 0
2151 2148.2 2144 2147.3 2153.9 2154.8 2128.3 2061.1 1957.5 1841.1
1725.5 1634.7 1568.7 1520 1477.1 1427.2 1367.3 1300.5 1224.9 1153.5
1100.3 1071.4 1074.3 1077.2 1068.1 1045.8 992.2 904.7 806 712.3
624 530.7 424.7 308.7 201 85 0
2151 2128.6 2109.8 2103 2106.3 2110.4 2092.9 2039.2 1951.7 1852.4
1756.1 1671.9 1597.9 1533 1471.7 1407.5 1337.2 1262.5 1188.2 1121.9
1063.6 1020.1 996.9 983.1 970 954.8 922.8 865.7 793.2 712.5
620.9 529.1 424.4 312.2 205.5 90.8 0
2151 2112.7 2079.9 2063.2 2064.4 2076.1 2076.4 2045.2 1979.8 1893.9
1804 1718.1 1634.5 1554.7 1477.7 1400.9 1322.2 1242.7 1168.9 1105.7
1049.2 1005.9 974.5 950.4 927.7 901.9 866.5 818.8 759.9 689.6
603.3 515 412.6 306.4 199.3 88.3 0
2151 2097 2049.9 2023.5 2022.4 2041.9 2060.1 2051.2 2007.8 1935.4
1851.8 1764.3 1671.3 1576.4 1483.7 1394.3 1307.3 1222.9 1149.6 1089.6
1034.9 991.7 952.1 917.7 885.3 848.9 810.2 771.9 726.5 666.8
585.6 500.9 400.7 300.6 193.1 85.8 0
2151 2082.7 2024.8 1990.5 1989.4 2020 2063.1 2087.2 2070.3 2006.8
1916 1817.1 1715.1 1611.3 1510.4 1413.5 1321.1 1234.1 1159.1 1098.5
1048.8 1012.6 981.8 949.6 913.2 866.7 817 769.8 719.1 655.9
575.2 490.3 391.9 294.3 186.1 84.5 0
2151 2068.5 1999.8 1957.5 1956.4 1998.2 2066 2123.1 2132.9 2078.2
1980.2 1869.7 1758.8 1646.3 1536.9 1432.5 1334.9 1245.4 1168.6 1107.3
1062.7 1033.4 1011.3 981.4 941.1 884.4 823.8 767.6 711.7 645.1
564.8 479.7 383 288.1 179.1 83.2 0
2151 2056 1977.7 1929.7 1926.5 1974.6 2059.9 2142.3 2172.9 2130.3
2031.4 1910.8 1792.9 1679 1569.3 1464.8 1366.1 1274.9 1196.7 1134.8
1088.6 1057.2 1036.9 1011.5 975.6 924.6 866.9 807.4 746.7 672.6
585.2 496.4 396.9 286.9 173.2 83 0
2151 2043.6 1955.6 1901.8 1896.4 1951.1 2053.8 2161.4 2213 2182.4
2082.7 1952 1827.1 1711.8 1601.7 1497.1 1397.3 1304.6 1224.8 1162.2
1114.5 1080.9 1062.5 1041.5 1010.2 964.9 910 847.3 781.7 700.1
605.7 513 410.6 285.8 167.1 82.7 0
2151 2031 1935.5 1877.2 1868.8 1922.5 2029 2141.3 2203.7 2188
2101.9 1973.3 1844.4 1731 1624.8 1525.7 1430.1 1340.1 1261.6 1198.5
1147 1111.2 1089.1 1067.8 1036.8 993.4 937.3 873.1 804 720.3
623.9 528.7 423.9 281.1 154.4 73 0
2151 2018.6 1915.4 1852.7 1841.1 1893.9 2004.1 2121.3 2194.4 2193.6
2120.9 1994.6 1861.7 1750.3 1648 1554.3 1463.1 1375.6 1298.4 1234.8
1179.5 1141.6 1115.6 1094.1 1063.6 1021.9 964.5 898.9 826.2 740.4
642.2 544.4 437.1 276.5 141.6 63.1 0
2151 2008.9 1900 1834.3 1819.1 1865.9 1964.2 2068.4 2133.9 2135.8
2073.5 1960.9 1836.1 1726.7 1631.1 1546.5 1465 1385.1 1312 1250.5
1199.7 1165.4 1140.8 1119.6 1089.1 1045.3 985.1 916.7 842.3 756.2
656.5 559.5 448.5 300.9 164.4 72.7 0
2151 1999.2 1884.4 1815.9 1797.1 1837.8 1924.2 2015.5 2073.5 2078
2026.2 1927.2 1810.3 1703 1614.4 1538.7 1466.8 1394.5 1325.6 1266.2
1219.8 1189.3 1166.2 1145 1114.7 1068.8 1005.8 934.5 858.4 771.9
670.9 574.5 459.9 325.4 187.4 82.4 0
2151 1991.3 1873.6 1803 1782.7 1819.2 1896 1973.9 2022.4 2025.5
1979.5 1891 1784.4 1682.3 1595.2 1521.2 1451.8 1381.9 1314.2 1258.3
1219.3 1193.6 1172.1 1151 1121.3 1075.1 1012.3 940.9 864.5 779.2
678.5 581.6 469.3 341.4 207.2 90.4 0
2151 1983.5 1862.8 1790.2 1768.2 1800.7 1867.8 1932.3 1971.5 1972.9
1933 1854.7 1758.3 1661.6 1576.1 1503.5 1436.9 1369.4 1302.9 1250.3
1219 1197.9 1178 1157.1 1127.9 1081.5 1018.7 947.2 870.7 786.5
686.1 588.7 478.7 357.4 227 98.4 0
2151 1977.4 1855.1 1781.3 1759.9 1791.3 1854.8 1913.2 1947 1947.1
1910.5 1839.7 1750.6 1656.5 1568.5 1489.6 1416.6 1344.2 1274.1 1224.8
1198.5 1181.2 1163.5 1142.4 1113.6 1068.5 1006.3 935.7 861.3 778.7
682.3 583.4 476.4 356.4 225.3 96.4 0
2151 1971.3 1847.5 1772.6 1751.5 1782.1 1841.9 1893.9 1922.4 1921.2
1888.2 1824.6 1742.9 1651.5 1560.9 1475.7 1396.4 1319 1245.4 1199.2
1178 1164.5 1149 1127.7 1099.3 1055.5 993.8 924.3 852 770.9
678.5 578 474.2 355.3 223.7 94.3 0
2151 1965.7 1841.6 1767.3 1747.1 1778.3 1837 1887.7 1914.6 1912.5
1880 1820.9 1742.9 1652.2 1559.2 1468.3 1382.7 1299.1 1222 1177.5
1158.1 1146.6 1133.3 1112.2 1083.3 1038.7 977.5 909.1 837.5 757.1
666.9 566.2 458.4 342.1 213.3 89 0
2151 1960 1835.7 1762.1 1742.6 1774.5 1832 1881.3 1906.7 1903.8
1871.9 1817.2 1742.9 1652.9 1557.6 1461 1369.2 1279.2 1198.7 1156
1138.1 1128.8 1117.6 1096.6 1067.3 1021.9 961.2 893.9 822.9 743.3
655.2 554.5 442.6 328.7 202.9 83.5 0
2151 1952.9 1830 1758.1 1740.8 1773.8 1831.6 1880.3 1904.2 1900.1
1867.1 1815.9 1744.1 1654.1 1556.7 1456.9 1361.1 1266.2 1183.7 1141.6
1124.2 1116 1106.1 1084.6 1054.9 1007 948.4 882.4 809.7 730.5
643 544.8 424.3 317 192.3 78.4 0
2151 1960 1835.7 1762.1 1742.6 1774.5 1832 1881.3 1906.7 1903.8
1871.9 1817.2 1742.9 1652.9 1557.6 1461 1369.2 1279.2 1198.7 1156
1138.1 1128.8 1117.6 1096.6 1067.3 1021.9 961.2 893.9 822.9 743.3
655.2 554.5 442.6 328.7 202.9 83.5 0
2151 1965.7 1841.6 1767.3 1747.1 1778.3 1837 1887.7 1914.6 1912.5
1880 1820.9 1742.9 1652.2 1559.2 1468.3 1382.7 1299.1 1222 1177.5
1158.1 1146.6 1133.3 1112.2 1083.3 1038.7 977.5 909.1 837.5 757.1
666.9 566.2 458.4 342.1 213.3 89 0
2151 1971.3 1847.5 1772.6 1751.5 1782.1 1841.9 1893.9 1922.4 1921.2
1888.2 1824.6 1742.9 1651.5 1560.9 1475.7 1396.4 1319 1245.4 1199.2
1178 1164.5 1149 1127.7 1099.3 1055.5 993.8 924.3 852 770.9
678.5 578 474.2 355.3 223.7 94.3 0
2151 1977.4 1855.1 1781.3 1759.9 1791.3 1854.8 1913.2 1947 1947.1
1910.5 1839.7 1750.6 1656.5 1568.5 1489.6 1416.6 1344.2 1274.1 1224.8
1198.5 1181.2 1163.5 1142.4 1113.6 1068.5 1006.3 935.7 861.3 778.7
682.3 583.4 476.4 356.4 225.3 96.4 0
2151 1983.5 1862.8 1790.2 1768.2 1800.7 1867.8 1932.3 1971.5 1972.9
1933 1854.7 1758.3 1661.6 1576.1 1503.5 1436.9 1369.4 1302.9 1250.3
1219 1197.9 1178 1157.1 1127.9 1081.5 1018.7 947.2 870.7 786.5
686.1 588.7 478.7 357.4 227 98.4 0
2151 1991.3 1873.6 1803 1782.7 1819.2 1896 1973.9 2022.4 2025.5
1979.5 1891 1784.4 1682.3 1595.2 1521.2 1451.8 1381.9 1314.2 1258.3
1219.3 1193.6 1172.1 1151 1121.3 1075.1 1012.3 940.9 864.5 779.2
678.5 581.6 469.3 341.4 207.2 90.4 0
2151 1999.2 1884.4 1815.9 1797.1 1837.8 1924.2 2015.5 2073.5 2078
2026.2 1927.2 1810.3 1703 1614.4 1538.7 1466.8 1394.5 1325.6 1266.2
1219.8 1189.3 1166.2 1145 1114.7 1068.8 1005.8 934.5 858.4 771.9
670.9 574.5 459.9 325.4 187.4 82.4 0
2151 2008.9 1900 1834.3 1819.1 1865.9 1964.2 2068.4 2133.9 2135.8
2073.5 1960.9 1836.1 1726.7 1631.1 1546.5 1465 1385.1 1312 1250.5
1199.7 1165.4 1140.8 1119.6 1089.1 1045.3 985.1 916.7 842.3 756.2
656.5 559.5 448.5 300.9 164.4 72.7 0
2151 2018.6 1915.4 1852.7 1841.1 1893.9 2004.1 2121.3 2194.4 2193.6
2120.9 1994.6 1861.7 1750.3 1648 1554.3 1463.1 1375.6 1298.4 1234.8
1179.5 1141.6 1115.6 1094.1 1063.6 1021.9 964.5 898.9 826.2 740.4
642.2 544.4 437.1 276.5 141.6 63.1 0
2151 2031 1935.5 1877.2 1868.8 1922.5 2029 2141.3 2203.7 2188
2101.9 1973.3 1844.4 1731 1624.8 1525.7 1430.1 1340.1 1261.6 1198.5
1147 1111.2 1089.1 1067.8 1036.8 993.4 937.3 873.1 804 720.3
623.9 528.7 423.9 281.1 154.4 73 0
2151 2043.6 1955.6 1901.8 1896.4 1951.1 2053.8 2161.4 2213 2182.4
2082.7 1952 1827.1 1711.8 1601.7 1497.1 1397.3 1304.6 1224.8 1162.2
1114.5 1080.9 1062.5 1041.5 1010.2 964.9 910 847.3 781.7 700.1
605.7 513 410.6 285.8 167.1 82.7 0
2151 2056 1977.7 1929.7 1926.5 1974.6 2059.9 2142.3 2172.9 2130.3
2031.4 1910.8 1792.9 1679 1569.3 1464.8 1366.1 1274.9 1196.7 1134.8
1088.6 1057.2 1036.9 1011.5 975.6 924.6 866.9 807.4 746.7 672.6
585.2 496.4 396.9 286.9 173.2 83 0
2151 2068.5 1999.8 1957.5 1956.4 1998.2 2066 2123.1 2132.9 2078.2
1980.2 1869.7 1758.8 1646.3 1536.9 1432.5 1334.9 1245.4 1168.6 1107.3
1062.7 1033.4 1011.3 981.4 941.1 884.4 823.8 767.6 711.7 645.1
564.8 479.7 383 288.1 179.1 83.2 0
2151 2082.7 2024.8 1990.5 1989.4 2020 2063.1 2087.2 2070.3 2006.8
1916 1817.1 1715.1 1611.3 1510.4 1413.5 1321.1 1234.1 1159.1 1098.5
1048.8 1012.6 981.8 949.6 913.2 866.7 817 769.8 719.1 655.9
575.2 490.3 391.9 294.3 186.1 84.5 0
2151 2097 2049.9 2023.5 2022.4 2041.9 2060.1 2051.2 2007.8 1935.4
1851.8 1764.3 1671.3 1576.4 1483.7 1394.3 1307.3 1222.9 1149.6 1089.6
1034.9 991.7 952.1 917.7 885.3 848.9 810.2 771.9 726.5 666.8
585.6 500.9 400.7 300.6 193.1 85.8 0
2151 2112.7 2079.9 2063.2 2064.4 2076.1 2076.4 2045.2 1979.8 1893.9
1804 1718.1 1634.5 1554.7 1477.7 1400.9 1322.2 1242.7 1168.9 1105.7
1049.2 1005.9 974.5 950.4 927.7 901.9 866.5 818.8 759.9 689.6
603.3 515 412.6 306.4 199.3 88.3 0
2151 2128.6 2109.8 2103 2106.3 2110.4 2092.9 2039.2 1951.7 1852.4
1756.1 1671.9 1597.9 1533 1471.7 1407.5 1337.2 1262.5 1188.2 1121.9
1063.6 1020.1 996.9 983.1 970 954.8 922.8 865.7 793.2 712.5
620.9 529.1 424.4 312.2 205.5 90.8 0
2151 2148.2 2144 2147.3 2153.9 2154.8 2128.3 2061.1 1957.5 1841.1
1725.5 1634.7 1568.7 1520 1477.1 1427.2 1367.3 1300.5 1224.9 1153.5
1100.3 1071.4 1074.3 1077.2 1068.1 1045.8 992.2 904.7 806 712.3
624 530.7 424.7 308.7 201 85 0
2151 2165.7 2178.7 2194.6 2212.3 2216.1 2196.3 2141 2050.5 1947
1834.1 1733.5 1651.7 1586.9 1532.8 1475.9 1411.5 1341.1 1266.2 1206.8
1170.3 1151.9 1149.2 1143.2 1111.7 1051.2 991.5 906.5 806 704.2
586.7 469.3 351.2 246 154.4 65.6 0
2151 2183.9 2215.4 2245.9 2273 2284.7 2275.7 2236.5 2168.9 2089.6
2001 1920 1852.3 1794 1736.6 1669.1 1588.5 1499.6 1405.2 1330.5
1280.9 1248.2 1224.5 1196.4 1153.5 1078.9 1004.6 899.2 772.1 656.1
532.7 416.8 306.9 213.3 130.4 55.8 0
2151 2202.1 2252.2 2297.1 2333.6 2353.3 2355.1 2332 2287.2 2232.1
2168 2106.5 2053 2001 1940.4 1862.3 1765.6 1658.1 1544.2 1454.2
1391.5 1344.6 1299.9 1249.7 1195.4 1106.7 1017.7 891.9 738.1 607.9
478.7 364.4 262.5 180.6 106.5 46.1 0
2151 2221 2291.5 2355.3 2404.4 2436.6 2451.1 2443.4 2422.3 2396.4
2370.8 2353.7 2345.7 2335.8 2317.1 2285.2 2241.2 2195.8 2153.6 2118.8
2080.8 2016.7 1910.4 1760.5 1565.8 1332.9 1123.3 921.9 729.6 582
455.3 348.4 255.9 179.3 107.1 46.6 0
2151 2240 2330.8 2413.5 2475 2520 2547.1 2554.8 2557.3 2560.6
2573.7 2600.9 2638.2 2670.4 2694 2708 2716.9 2733.6 2763.1 2783.3
2770.1 2688.8 2520.8 2271.1 1936.3 1559.1 1228.9 951.9 721 556.2
431.9 332.5 249.3 178.1 107.7 47.2 0
2151 2258.8 2369.9 2473.3 2553.9 2609.5 2644.2 2660.7 2673.7 2691.2
2722.9 2772.4 2836.6 2903.5 2979.8 3065.2 3173.7 3315.6 3502.3 3701.2
3885.8 4005.6 3979.2 3793.3 3447.4 2979.6 2502.3 2034.8 1602.1 1224.8
889 602.4 388.1 238.7 127.6 52.9 0
2151 2277.7 2409 2533.1 2632.9 2699 2741.2 2766.6 2790.1 2821.7
2872.1 2943.9 3034.9 3136.6 3265.5 3422.4 3630.4 3897.5 4241.4 4619.1
5001.4 5322.3 5437.5 5315.5 4958.5 4400.2 3775.9 3117.8 2483.3 1893.5
1346.1 872.3 527 299.5 147.6 58.6 0
2151 2295.5 2448.2 2597.7 2714.7 2788.8 2834.9 2861.7 2888.9 2922.7
2970.9 3038.2 3126 3226.7 3352 3532.5 3790.8 4129.1 4553.8 5058.8
5664.4 6300.4 6864.4 7264 7363.9 6943.4 6348.3 5640.2 4867.5 4029.9
3069.7 2148.5 1384.2 801.2 360.4 118 0
2151 2313.2 2487.4 2662.4 2796.5 2878.7 2928.6 2956.7 2987.6 3023.5
3069.7 3132.5 3217.1 3317 3438.3 3642.6 3951.3 4360.7 4866.3 5498.5
6327.3 7278.6 8291.4 9212.5 9769.3 9486.6 8920.7 8162.6 7251.7 6166.3
4793.2 3424.7 2241.4 1302.9 573.3 177.5 0
